Material
Thermoset PF 31.
Steel grade 5.8 or stainless steel 1.4305.
Version
Thermoset black, high-gloss polished.
Metal parts trivalent blue passivated steel or bright stainless steel.
Metal parts trivalent blue passivated steel or bright stainless steel.
Show more
Show less
Star grips, plastic with protruding steel bush, Form K, tapped bush
from
1,94 CHF
plus sales tax
plus shipping costs
Star grips, plastic with protruding steel bush, Form L, external thread
from
3,09 CHF
plus sales tax
plus shipping costs
Description
Product description
The thermoset star grip is distinguished by its closed grip contour. The contact surface of the protruding steel bush is vertical to the thread axis and ensures a firm screw connection.
Material
Thermoset PF 31.
Steel grade 5.8 or stainless steel 1.4305.
Version
Thermoset black, high-gloss polished.
Metal parts trivalent blue passivated steel or bright stainless steel.
Metal parts trivalent blue passivated steel or bright stainless steel.
Advantages
Wear resistant contact surface
Closed grip contour
Closed grip contour
On request
Form H: bush with blind hole
Drawing reference
Form K: tapped bush
Form L: external thread
Form L: external thread