Material
Grey cast iron GJL 200.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.
Version
Vibratory ground, bright.
Grub screw and pin bright.
Grub screw and pin bright.
Show more
Show less
Star grips DIN 6336, grey cast iron, Form A, blank
from
1,23 CHF
plus sales tax
plus shipping costs
Star grips DIN 6336, grey cast iron, Form B, drilled through
from
2,47 CHF
plus sales tax
plus shipping costs
Star grips DIN 6336, grey cast iron, Form C, blind hole
from
2,47 CHF
plus sales tax
plus shipping costs
Star grips DIN 6336, grey cast iron, Form D, thread countersunk
from
2,47 CHF
plus sales tax
plus shipping costs
Star grips DIN 6336, grey cast iron, Form E, blind tapped hole
from
2,47 CHF
plus sales tax
plus shipping costs
Star grips, DIN 6336, grey cast iron, Form L, with external thread
from
6,26 CHF
plus sales tax
plus shipping costs
Description
Material
Grey cast iron GJL 200.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.
Version
Vibratory ground, bright.
Grub screw and pin bright.
Grub screw and pin bright.
On request
Grips with a plastic coating.
Drawing reference
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread