Material
Aluminium.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.
Version
Vibratory ground or ground and polished.
Grub screw and pin bright.
Grub screw and pin bright.
Show more
Show less
Star grips similar to DIN 6336, aluminium, Form A, blank
from
3,99 CHF
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, aluminium, Form B, drilled through
from
5,81 CHF
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, aluminium, Form C, blind hole
from
5,81 CHF
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, aluminium, Form D, thread countersunk
from
5,81 CHF
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, aluminium, Form E, blind tapped hole
from
5,81 CHF
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, aluminium, Form L, with external thread
from
10,15 CHF
plus sales tax
plus shipping costs
Description
Material
Aluminium.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.
Version
Vibratory ground or ground and polished.
Grub screw and pin bright.
Grub screw and pin bright.
On request
Blank star grips (not tumbled).
Drawing reference
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread