Material
Body hard thermoplastic.
Coating soft thermoplastic.
Bush or screw steel 5.8.
Coating soft thermoplastic.
Bush or screw steel 5.8.
Version
Body and coating black.
Bush and screw electro zinc-plated.
Bush and screw electro zinc-plated.
Show more
Show less
Palm grips soft, Form K
from
1,62 CHF
plus sales tax
plus shipping costs
Palm grips soft, Form L
from
1,50 CHF
plus sales tax
plus shipping costs
Description
Material
Body hard thermoplastic.
Coating soft thermoplastic.
Bush or screw steel 5.8.
Coating soft thermoplastic.
Bush or screw steel 5.8.
Version
Body and coating black.
Bush and screw electro zinc-plated.
Bush and screw electro zinc-plated.
Note
Palm grips with a soft gripping surface combine the stability of standard thermoplastic grips with the pleasant feel of the soft surface.
The soft coating creates a sympathetic, non-slip surface allowing higher clamping forces while protecting the hand.
The soft coating creates a sympathetic, non-slip surface allowing higher clamping forces while protecting the hand.