Material
Reinforced thermoplastic polyamide, black-grey RAL 7021.
Steel parts grade 5.8 steel or 1.4305 stainless steel.
Steel parts grade 5.8 steel or 1.4305 stainless steel.
Version
Metal parts trivalent blue passivated steel or bright stainless steel.
Show more
Show less
Palm grips, plastic with protruding steel bush, Form K with tapped bush
from
1,22 CHF
plus sales tax
plus shipping costs
Palm grips, plastic with protruding steel bush, Form L with external thread
from
1,57 CHF
plus sales tax
plus shipping costs
Description
Material
Reinforced thermoplastic polyamide, black-grey RAL 7021.
Steel parts grade 5.8 steel or 1.4305 stainless steel.
Steel parts grade 5.8 steel or 1.4305 stainless steel.
Version
Metal parts trivalent blue passivated steel or bright stainless steel.
Note
Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.
Application
These palm grips have been specially developed for use in applications with high hygienic requirements. The closed grip contour with smooth surfaces are very easy to clean.
Advantages
Resistant to humidity and cleaning products (during disinfection) with no toxic side effects (bio-compatible).
The palm grips can be tightened or loosened without tools.
Suitable for manual fixating and clamping. Various thread sizes.
The palm grips can be tightened or loosened without tools.
Suitable for manual fixating and clamping. Various thread sizes.
On request
Special versions.
Drawing reference
Form K: tapped bush
Form L: external thread
Form L: external thread