Material
Aluminium.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.
Version
Vibratory ground or ground and polished.
Grub screw and pin bright.
Grub screw and pin bright.
Show more
Show less
Palm grips similar to DIN 6335, aluminium, Form A, blank
from
2,87 CHF
plus sales tax
plus shipping costs
Palm grips similar to DIN 6335, aluminium, Form B, drilled through
from
5,09 CHF
plus sales tax
plus shipping costs
Palm grips similar to DIN 6335, aluminium, Form C, blind hole
from
5,09 CHF
plus sales tax
plus shipping costs
Palm grips similar to DIN 6335, aluminium, Form D, thread countersunk
from
5,49 CHF
plus sales tax
plus shipping costs
Palm grips similar to DIN 6335, aluminium, Form E, blind tapped hole
from
5,09 CHF
plus sales tax
plus shipping costs
Palm grips similar to DIN 6335, aluminium, Form L, with external thread
from
10,35 CHF
plus sales tax
plus shipping costs
Description
Material
Aluminium.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.
Version
Vibratory ground or ground and polished.
Grub screw and pin bright.
Grub screw and pin bright.
On request
Blank palm grips (not tumbled).
Drawing reference
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread