Material
Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bush or screw, steel grade 5.8 or stainless steel 1.4305.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Show more
Show less
Five lobe grips ergonomic with internal thread
from
5,42 CHF
plus sales tax
plus shipping costs
Five lobe grips ergonomic with external thread
from
7,79 CHF
plus sales tax
plus shipping costs
Description
Material
Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bush or screw, steel grade 5.8 or stainless steel 1.4305.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Note
The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.