Material
Steel parts grade 5.8.
Ball knob black thermoset PF 31
Ball knob black thermoset PF 31
Version
Black oxidised.
Afficher plus
Afficher moins
Tension levers with internal thread
à partir de
13,19 CHF
hors TVA
hors frais d’envoi
Tension levers flat with locating hole
à partir de
14,50 CHF
hors TVA
hors frais d’envoi
Tension levers flat with star socket
à partir de
25,77 CHF
hors TVA
hors frais d’envoi
Description
Material
Steel parts grade 5.8.
Ball knob black thermoset PF 31
Ball knob black thermoset PF 31
Version
Black oxidised.
Note
Flat tension levers can be used for simple clamping or control operations. Where applicable, there must be enough space available so that the grip can be rotated 360°.
The version with star socket is designed to allow a 45° change of position.
The version with star socket is designed to allow a 45° change of position.
On request
Other female threads, reamed holes and star sockets.
Dimension “A” available in other lengths at extra charge.
Dimension “A” available in other lengths at extra charge.