Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Stainless steel parts bright.
Ball knob polished.
Ball knob polished.
Show more
Show less
Tension Levers in stainless steel with external thread, 0 degrees
from
28,05 CHF
plus sales tax
plus shipping costs
Tension levers stainless steel with external thread, 20°
from
28,05 CHF
plus sales tax
plus shipping costs
Description
Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Stainless steel parts bright.
Ball knob polished.
Ball knob polished.
On request
Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753