Material
Steel or stainless steel A2.
Version
Steel polished.
Stainless steel 1.4301 abrasive blasted.
Stainless steel 1.4301 abrasive blasted.
Show more
Show less
Levers DIN 99, Form L, with hole
from
4,23 CHF
plus sales tax
plus shipping costs
Levers DIN 99, Form N, with internal thread
from
4,23 CHF
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel A2.
Version
Steel polished.
Stainless steel 1.4301 abrasive blasted.
Stainless steel 1.4301 abrasive blasted.
Note
To fix the lever to another element, gluing is often more cost-effective than pinning.
Drawing reference
Form L: with hole
Form N: with internal thread
Form N: with internal thread