Material
Grip lever and insert made from reinforced thermoplastic.
Screw stainless steel
Screw stainless steel
Version
Stainless steel bright.
Show more
Show less
Description
Product description
Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material
Grip lever and insert made from reinforced thermoplastic.
Screw stainless steel
Screw stainless steel
Version
Stainless steel bright.
Advantages
Protection against accidental opening or closing.
Closed grip contour without protruding edges.
Closed grip contour without protruding edges.
On request
Special versions.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.
Éléments de manœuvre avec fonction de sécurité
Les éléments de manœuvre avec fonction de sécurité empêchent toute modification du point de serrage dûe à une ouverture ou une fermeture inopinée. À l'état initial, ils peuvent être tournés librement et ne sont pas reliés au point de serrage. Ce n'est qu'en appuyant que la denture s'enclenche et que le mors peut être serré ou desserré. Le retour à la position initiale a lieu immédiatement après le relâchement grâce à un ressort.