Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated or high-gloss chromed.
Steel parts black oxidised.
Steel parts black oxidised.
Show more
Show less
Clamping levers with internal thread, satin finish
from
4,77 CHF
plus sales tax
plus shipping costs
Clamping levers with internal thread, matt textured
from
4,77 CHF
plus sales tax
plus shipping costs
Clamping levers with internal thread, bright
from
4,59 CHF
plus sales tax
plus shipping costs
Clamping levers internal thread, high-gloss chromed
from
6,24 CHF
plus sales tax
plus shipping costs
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated or high-gloss chromed.
Steel parts black oxidised.
Steel parts black oxidised.
On request
Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.