Material
Steel.
Version
Hardened, black oxidised.
Show more
Show less
Description
Material
Steel.
Version
Hardened, black oxidised.
Note
Due to their flat construction, these handy low-profile clamps are suitable for machining the majority of workpiece dimensions. Due to the wedge effect, the hardened jaws clamp simultaneously forwards and downwards.
The clamping forces F and F1 are achieved under optimum configuration and utilisation of the maximum fastening screw tightening torque.
Supplied in pairs.
The clamping forces F and F1 are achieved under optimum configuration and utilisation of the maximum fastening screw tightening torque.
Supplied in pairs.
Scope of delivery
- 2x low-profile clamps.
- 4x DIN EN ISO 4762-10.9 fastening screws.
- 4x DIN 508 T-slot nuts.
- 2x ISO 2936 hex socket keys.
- 4x DIN EN ISO 4762-10.9 fastening screws.
- 4x DIN 508 T-slot nuts.
- 2x ISO 2936 hex socket keys.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.