Material
Steel.
Version
Body black oxidised.
Grip insert hardened.
Grip insert hardened.
Show more
Show less
Description
Product description
Clamping element with grip insert and draw-down effect for pre-machining for direct clamping and for machining blanks.
Material
Steel.
Version
Body black oxidised.
Grip insert hardened.
Grip insert hardened.
Note
The extremely sturdy structure, the high clamping force and compact design make the clamping element with draw-down effect suitable for pre-machining for direct clamping (OP10) with the 5-axis modular clamping system and for the rough part clamping of any plates and other workpieces.
Any workpiece size can be clamped thanks to the two system sizes and the infinitely adjustable clamping system.
The clamping height of the workpiece can be flexibly adjusted using various positioning feet and the fine adjustment.
The interface for grid plates (grid size 40/50) and for the UNILOCK zero-point clamping system are integrated as standard.
Any workpiece size can be clamped thanks to the two system sizes and the infinitely adjustable clamping system.
The clamping height of the workpiece can be flexibly adjusted using various positioning feet and the fine adjustment.
The interface for grid plates (grid size 40/50) and for the UNILOCK zero-point clamping system are integrated as standard.
Advantages
Draw-down effect.
- Horizontal adjustment.
- Various workpiece seating heights possible.
- Integrated fine adjustment for clamping height.
- Horizontal adjustment.
- Various workpiece seating heights possible.
- Integrated fine adjustment for clamping height.
Scope of delivery
1 clamping element with grip insert
1 positioning foot K0298.2081.
1 positioning foot K0298.2081.
Drawing reference
1) Caution: Risk of deformation!
No clamping claws may be applied in this area!
No clamping claws may be applied in this area!
Accessory
- Positioning foot K0298.
- Adapter plate for draw-down clamping system K2199.
- Adapter ring K2200.
- Adapter plate for draw-down clamping system K2199.
- Adapter ring K2200.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.