Material
Adapter plate steel.
Wedges steel 1.0715 or stainless steel 1.4305.
Version
Adapter plate electro zinc-plated.
Wedges black oxidised or blank.
Wedges black oxidised or blank.
Show more
Show less
Clamping pin, steel or stainless steel with adapter plate, Form A
from
33,18 CHF
plus sales tax
plus shipping costs
Clamping pin, steel or stainless steel with adapter plate, Form B
from
34,64 CHF
plus sales tax
plus shipping costs
Clamping pin, steel or stainless steel with adapter plate, Form C
from
40,89 CHF
plus sales tax
plus shipping costs
Description
Material
Adapter plate steel.
Wedges steel 1.0715 or stainless steel 1.4305.
Version
Adapter plate electro zinc-plated.
Wedges black oxidised or blank.
Wedges black oxidised or blank.
Note
The adapter plates enable the toggle clamp to be compatible with hole pattern 3 or 4, for hole grid plates or plates with Ø16 mm, Ø20 mm or Ø28 mm holes.
The clamping pin parts lock in the hole when the cap screw is turned.
The clamping pin parts lock in the hole when the cap screw is turned.