Material
Body steel.
Bushes carbon steel.
Bushes carbon steel.
Version
Black oxidised.
Show more
Show less
Centring clamps with internal threads
from
74,77 CHF
plus sales tax
plus shipping costs
Centring clamps with external thread
from
71,31 CHF
plus sales tax
plus shipping costs
Description
Material
Body steel.
Bushes carbon steel.
Bushes carbon steel.
Version
Black oxidised.
Note
These centring clamps enable workpieces to be centred on and lightly clamped in a bore. The clamps have a wide expansion range. The series covers a bore range of Ø12 to Ø30 mm. To increase the centring accuracy the clamps with internal thread have a centring spigot (D2) for a locating hole. The centring accuracy is ±0.2 mm.
Centring clamps with internal threads fit on M6 grid systems (see illustration).
Centring clamps with internal threads fit on M6 grid systems (see illustration).