Material
Carbon steel.
Version
Hardened (33–39 HRC) and black oxidised.
Show more
Show less
Centring clamp round with countersunk screw, Form A
from
CHF25.11
plus sales tax
plus shipping costs
Centring clamp round with socket head screw, Form B
from
CHF29.33
plus sales tax
plus shipping costs
Description
Material
Carbon steel.
Version
Hardened (33–39 HRC) and black oxidised.
Note
The centring clamp enables a workpiece to be centred and clamped in the bore.
The wedges generate higher clamping forces.
The centring clamp is available with a cap screw or countersunk screw.
Centring clamp with pull-down effect.
The wedges generate higher clamping forces.
The centring clamp is available with a cap screw or countersunk screw.
Centring clamp with pull-down effect.
Drawing reference
Form A: with countersunk screw
Form B: with cap screw
Dimension H refers to the height at ≥D.
Dimension L refers to the length at ≤D
1) O-ring
Form B: with cap screw
Dimension H refers to the height at ≥D.
Dimension L refers to the length at ≤D
1) O-ring