Material
Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.
Thread lock nylon.
thrust pin in steel.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised.
Thrust pin hardened.
Thrust pin hardened.
Show more
Show less
Spring plungers with hex socket and thrust pin, standard spring force, with thread lock - inch
from
3,57 CHF
plus sales tax
plus shipping costs
Spring plungers with hex socket and thrust pin, light spring force, with thread lock - inch
from
3,85 CHF
plus sales tax
plus shipping costs
Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock - inch
from
3,76 CHF
plus sales tax
plus shipping costs
Description
Material
Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.
Thread lock nylon.
thrust pin in steel.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised.
Thrust pin hardened.
Thrust pin hardened.
Note
For the inch series, dimension D and S are in inches, all other dimensions are in mm.
Drawing reference
L2 = ca. two full threads
1) grub screw glued-in
1) grub screw glued-in