Material
Handle steel 1.0401.
All other steel parts grade 5.8.
All other steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
Steel parts black oxidised.
Show more
Show less
Clamping levers, steel with external thread, satin finish - inch
from
10,48 CHF
plus sales tax
plus shipping costs
Clamping levers, steel with external thread, matt textured- inch
from
10,48 CHF
plus sales tax
plus shipping costs
Description
Material
Handle steel 1.0401.
All other steel parts grade 5.8.
All other steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
Steel parts black oxidised.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
Drawing reference
1) flat point DIN EN ISO 4753