Material
Tool steel.
Version
Hardened, black oxidised.
Show more
Show less
Grippers, Werkzeugstahl, viereckig mit Senkbohrung Form A
from
19,71 CHF
plus sales tax
plus shipping costs
Grippers, Werkzeugstahl, viereckig mit Senkbohrung Form B
from
19,71 CHF
plus sales tax
plus shipping costs
Description
Product description
Grippers and inserts are perfect for use in clamping arms, gripper systems, clamping fixtures, clamping jaws and jaw plates. Grippers can be used to transfer the highest torques and above-average clamping forces, even with hard materials and surface irregularities.
Material
Tool steel.
Version
Hardened, black oxidised.
Drawing reference
Form A: serrated
Form B: wedge shaped
Form B: wedge shaped
Accessory
K0929 Side clamp.
K0930 Side clamp.
K0931 Side clamp with rest pads.
K1159 Socket head screws, thread up to head DIN 912.
K1160 Socket head screws, low profile head DIN 6912.
K0869 Socket head screws, DIN EN ISO 4762 extended, steel or stainless steel.
K0930 Side clamp.
K0931 Side clamp with rest pads.
K1159 Socket head screws, thread up to head DIN 912.
K1160 Socket head screws, low profile head DIN 6912.
K0869 Socket head screws, DIN EN ISO 4762 extended, steel or stainless steel.