PF31 phenolic resin
Phenolic resin "Bakelite"
Short designation | PF31 |
Description | Phenolic resin "Bakelite" |
Mechanical properties | |
Test specimen condition | Standard |
Tensile strength [MPa] | 50 |
Elastic modulus (tensile) [MPa] | 7500 |
Ball indentation hardness [MPa] | 325 |
Physical properties | |
Density [g/cm³] | 1.42 |
Melting point [°C] | - |
Application temperatures | |
Max. temp., short-term [°C] | 160 |
Max. temp., continuous [°C] | 140 |
Min. application temp. [°C] | |
Other properties | |
Flammability according to UL 94 | V-0 |
Water absorption (normal climate) [%] | 1.15 |
Chemical resistance | |
Mineral grease and oils | + |
Petrol | + |
Weak/strong acids | +/- |
Weak/strong alkalis | +/- |
Perchloroethylene | o |
Trichloroethylene | o |
Acetone | + |
Alcohols | + |
Hydrolysis resistance (hot water) | o |
Weather/UV radiation | - |