Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

AlMg0.7Si

Aluminium alloy, can be hardened

 

Material No.

EN AW-6063

DIN material No.

3.3206

Abbreviation/td>

AlMg0.7Si

Description

Aluminium alloy, can be hardened

Composition
Alloy constituents [%]

Mg: 0.45 – 0.9
Si: 0.2 – 0.6

Density [g/cm³]

2.70

Yield point
Rp0.2 [N/mm²] min. – max.

90 – 190

Tensile strength
Rm [N/mm²]  min. – max.

140 – 230

Elongation after fracture
A [%]  min. – max.

8 – 14

Brinell hardness
HB reference value

50


Corrosion resistance
in normal atmosphere

Very good


Corrosion resistance
in coastal atmosphere

Very good

Machinability

Moderate

Weldability

Good

Anodising capability

Very good (corrosion protection)
Very good (decorative)

High-gloss polishing,
mechanical

Very good

Main uses

Medium-strength components: windows, doors, vehicle bodies, metal profiles, household items, decorations, screws

This information is for reference only; we do not assume any liability for its accuracy. The properties of metal materials are highly dependent on their thermal and/or mechanical treatment.