Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

75 EPDM 295 / 253815

Ethylene propylene diene monomer rubber

 

75 EPDM 295 / 253815 is an ethylene and propylene based rubber.

291: Soot filled, black
253815: Mineral filled, white

It was developed especially for the Hygienic USIT® sealing and shim washers.
Hygienic USIT® sealing washers are specially designed for use in the foodstuff, beverage and pharmaceutical industries.
They are particularly resistant to hydrolysis and all common cleaning agents used in these sectors.
Abbreviation75 EPDM 295 / 253815
Chemical nameEthylene propylene diene monomer rubber
Mechanical properties
  Hardness range [Shore A/D]70 – 80
  Wear resistanceGood
  Tensile strength [MPa]14 – 18
Physical properties
  Density [g/cm³]1.08 – 1.10
Application temperatures
 Temperature range, short-term [°C]-50 – 180
 Temperature range, permanent [°C]-40 – 150
Other properties
  Flammability per UL 94Not specified
Chemical resistance
  Mineral grease and oils- -
  Petrol- -
  Weak/strong acids+ /+
  Weak/strong alkalis++ / ++
  Perchloroethylene- -
  Trichloroethylene- -
  Acetone++
  Alcohols++
  Brake fluid++
  Hydrolysis resistance
  (hot water)
++
  Weather/UV radiation++

++ very good / + good / o satisfactory / - moderate (significant change to properties) / -- unsuitable

 

This information is for reference only; we do not assume any liability for its accuracy. The properties of elastomer materials are highly dependent on their specific composition and their additives.