1.7262
Low-carbon steel
Material No. | 1.7262 |
US standard (AISI) |
|
Abbreviation | 15CrMo5 |
Old designation |
|
Description | Mild steel |
Composition | C: 0.13 – 0.17 |
Density [g/cm³] | 7.9 |
Yield point | >= 440 |
Tensile strength | 640 – 930 |
Elongation after fracture | >= 11 |
Machinability | Very good |
Weldability | Suitable |
Heat treatment | Possible |
Other properties |
|
Main uses | Machinable collet systems, mounting brackets for machinable collet systems |
This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.