1.7225
High-carbon steel
Material No. | 1.7225 |
US standard (AISI) | 4137, 4140 |
Abbreviation | 42CrMo4 |
Old designation |
|
Description | Carbon steel |
Composition | C: 0.38 – 0.45 |
Density [g/cm³] | 7.9 |
Yield point | >= 650 |
Tensile strength | 900 – 1100 |
Elongation after fracture | >= 12 |
Machinability | Good |
Weldability | Unsuitable |
Heat treatment | Possible |
Other properties |
|
Main uses | Levelling sets, studs, spherical levelling washer, connecting rods, crankshafts, |
This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.