1.7139
Low-carbon steel
Material No. | 1.7139 |
US standard (AISI) | 5115 |
Abbreviation | 16MnCrS5 |
Old designation |
|
Description | Mild steel |
Composition | C: 0.14 – 0.19 |
Density [g/cm³] | 7.76 |
Yield point | >=635 |
Tensile strength | >=700 |
Elongation after fracture | >=9 |
Machinability | Good |
Weldability | Suitable |
Heat treatment | Possible |
Other properties |
|
Main uses |
|
This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.