1.7131
Low-carbon steel
Material No. | 1.7131 |
US standard (AISI) | 5115 |
Abbreviation | 16MnCr5 |
Old designation | EC 80 |
Description | Mild steel |
Composition | C: 0.14 – 0.19 |
Density [g/cm³] | 7.81 |
Yield point | >=440 |
Tensile strength | >=700 |
Elongation after fracture | >=9 |
Machinability | gut |
Weldability | Suitable |
Heat treatment | Possible |
Other properties |
|
Main uses | Gear wheels, crown wheels and pinions, controller parts |
This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.