1.2842
Tool steel
Material No. | 1.2842 |
US standard (AISI) |
|
Abbreviation | 90MnCrV8 |
Old designation |
|
Description | Tool steel |
Composition | C: 0.85 – 0.95 |
Density [g/cm³] | 7.9 |
Yield point |
|
Tensile strength |
|
Elongation after fracture |
|
Machinability | Good |
Weldability | Suitable |
Heat treatment | Possible |
Other properties |
|
Main uses | Cross roller guide rails, T-slot scrapers, measuring tools, plastic and rubber moulds, forming dies |
This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.