1.2067
Tool steel
Material No. | 1.2067 |
US standard (AISI) |
|
Abbreviation | 102Cr6 |
Old designation | 100Cr6 |
Description | Tool steel |
Composition | C: 0.95 – 1.10 |
Density [g/cm³] | 7.9 |
Yield point |
|
Tensile strength |
|
Elongation after fracture |
|
Machinability | Good |
Weldability | Suitable |
Heat treatment | Possible |
Other properties |
|
Main uses | Dowels, drills, taps |
This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.