1.1206
High-carbon steel
Material No. | 1.1206 |
US standard (AISI) |
|
Abbreviation | C50E |
Old designation | Ck 50 |
Description | Carbon steel |
Composition | C: 0.47 – 0.55 |
Density [g/cm³] | 7.85 |
Yield point | >= 460 |
Tensile strength | 700 – 850 |
Elongation after fracture | >= 15 |
Machinability | Good |
Weldability | Unsuitable |
Heat treatment | Possible |
Other properties |
|
Main uses | Clamp hubs |
This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.