Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

1.1192

High-carbon steel

 

Material No.

1.1192

US standard (AISI)

 

Abbreviation

C45EC

Old designation

Cq45

Description

Carbon steel

Composition
Alloy constituents [%]

C: 0.42 – 0.50
Si: ≤ 0.30
Mn: 0.50 – 0.80
P: ≤ 0.025
S: ≤ 0.025
Cu: ≤ 0.25 

Density [g/cm³]

7.85

Yield point
Rp0.2 / Re[N/mm²]

>= 370

Tensile strength
Rm [N/mm²]

<= 580

Elongation after fracture
A [%]

>= 17

Machinability

Good

Weldability

Unsuitable

Heat treatment

Possible

Other properties

 

Main uses

Parallel keys

This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.