1.1191
High-carbon steel
Material No. | 1.1191 |
US standard (AISI) |
|
Abbreviation | C45E |
Old designation | Ck 45 |
Description | Carbon steel |
Composition | C: 0.42 – 0.50 |
Density [g/cm³] | 7.85 |
Yield point | >= 430 |
Tensile strength | 650 – 800 |
Elongation after fracture | >= 16 |
Machinability | Good |
Weldability | Unsuitable |
Heat treatment | Possible |
Other properties |
|
Main uses | Cam clamps, single, slot guide keys, hinge pins, clevis joints with threaded pins |
This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.