Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

1.0760

High-carbon steel

 

Material No.

1.0760

US standard (AISI)

 

Abbreviation

38SMn28

Old designation

 

Description

Carbon steel

Composition
Alloy constituents [%]

C: 0.35 – 0.40
Si: ≤ 0.40
Mn: 1.20 – 1.50
P: ≤ 0.060
S: 0.240 – 0.330 

Density [g/cm³]

7.9

Yield point
Rp0.2 / Re[N/mm²]

>= 400

Tensile strength
Rm [N/mm²]

700 – 850

Elongation after fracture
A [%]

>= 16

Machinability

Good

Weldability

Unsuitable

Heat treatment

Possible

Other properties

 

Main uses

C-washers, captive

This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.